This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture.  The sensor can operate from 2.2V to 3.6V. The TSYS02D has a low power stand-by mode for power-sensitive applications.  

SPECIFICATIONS

  • Measures temperature from -40°C to 125°C
  • I2C communication
  • Fully calibrated
  • Fast response time
  • Very low power consumption  

PERFORMANCE

  • -5°C to 50°C accuracy: 0.2°C
  • -20°C to 100°C accuracy: 0.5°C
  • -40°C to 125°C accuracy:1°C
  • Very low power consumption
  • Operates from 1.5V to 3.6V
  • Time constant – 4 seconds typical  

BENEFITS

  • 20-pin Xplained Pro compatible connector
  • I2C interface
  • Xplained Pro hardware identification chip
  • Atmel Studio 6 Project available for download
  • µC C code available for download
  • 24/16 bit resolution for temperature
  • Parameters stored on chip  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Xplained Pro

  • Sensor Type  Temperature

Related Materials

Datasheets & Catalog Pages