This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The HTU21D sensor is a self-contained humidity and temperature sensor that is fully calibrated during manufacturing.  The sensor can operate from 1.5V to 3.6V, has selectable resolution, low battery detection, and checksum capability. The HTU21D has a low current stand-by mode for power-sensitive applications.

SPECIFICATIONS

  • Measures relative humidity from 0% to 100%
  • Measures temperature from -40°C to 125°C
  • Humidity resolution selectable from 8 to 12 bits
  • Temperature resolution selectable from 11 to 14 bits
  • 0.14 µA sleep current
  • 500 µA operating current (during measurement only)
  • ±3% accuracy  

PERFORMANCE

  • Covers full humidity range of 0 to 100% RH
  • Broad temperature range of -40°C to 125°C
  • Use output data to calculate absolute humidity and dew point
  • Quick recovery from condensation: 10 seconds
  • Fast response time to humidity changes: 5 seconds typical
  • Fully calibrated and interchangeable
  • Recovers fully from condensation
  • Fast digital conversion time: 14 mS typical  

BENEFITS

  • 12-pin connector compatible with Digilent Pmod™
  • I2C interface
  • Secondary 12-pin connector allows daisy chain
  • FPGA bare metal drivers available for download
  • µC C code drivers available for download
  • Built-in heater to remove condensation
  • Available with PTFE environmental filter over the sensor
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Peripheral Modules

  • Sensor Type  Humidity

Related Materials

Datasheets & Catalog Pages