This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Contactor

Configuration Features

  • Auxiliary Switch Contact Arrangement  1 Form C, SPDT-NC | 2 Form C, SPDT-NC | 4 Form C, SPDT-NC | SPDT

  • Contact Arrangement  SPDT | SPST NO DB

  • Contact Number of Poles  1

Electrical Characteristics

  • Coil Resistance (Ω) 123 | 160 | 170

  • Contact Switching Voltage (Max) (VDC) 28

  • Contact Current Rating (A) 25 | 60 | 100 | 200

  • Coil Voltage Rating (VAC) 115

  • Coil Voltage Rating (VDC) 28

  • Coil Resistance (Ω) 123 | 160 | 170

  • Contact Switching Voltage (Max) (VDC) 28

  • Contact Current Rating (A) 25 | 60 | 100 | 200

Body Features

  • Enclosure Type  Environmentally Sealed

  • Enclosure Type  Environmentally Sealed

Termination Features

  • Auxiliary Termination & Connection Type  4-40 UNC-2A Stud | Wire Connector

  • Main Termination & Connection Type  1/4-28 UNF-2A Stud | 10-32 UNC-2A Stud | 8-32 UNC-2A Stud | M8 x 1.25

  • Coil Termination & Connection Type  4-40 UNC-2A Stud | Connector

Mechanical Attachment

  • Torque (Auxiliary) (in-lbs) 3.3

  • Product Mounting Feature Type  Mounting Plate

  • Torque (Coil) (in-lbs) 3.3

  • Torque (Main) (in-lbs) 20 | 24 | 56.3 | 75

  • Product Mount Type  Chassis Mount

Operation/Application

  • Current Type  AC | DC

Other

  • Contact Current Class (A) >50 – ≤200 | >16 – ≤25

Reference Number

  • TE Internal Number CAT-DC-NN

Related Materials
No documentation available.