Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Cable-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Straight Plug
-
Product Type
Connector Assembly
Configuration Features
-
Number of Positions
5
-
Number of Power Positions
0
-
Number of Signal Positions
5
-
Contacts Preloaded
No
Body Features
-
Shell Plating Material
Nickel PTFE
-
Shell Base Material
Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Contact Features
-
Contact Current Rating (Max) (A)
7.5
-
Reverse Gender
No
-
Contact Layout Arrangement
11 – 5
-
Circular Connector Contact Type
Socket
Mechanical Attachment
-
Connector Mounting Type
Panel Mount
-
Polarization Code
A, B, C
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
11
-
Alignment Keyed
Clocking
Dimensions
-
Wire Size (AWG)
24 – 20
-
Wire Size (mm²)
.2 – .52
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
-
Circuit Application
Signal
-
Shielded
Yes
Reference Number
-
TE Internal Number
CAT-D38999-DTS21Q