Please review product documents or contact us for the latest agency approval information.
Product Type Features
Assembly Type Electrical Connector
Connector Product Type Connector Assembly
Connector System Cable-to-Panel, Wire-to-Wire
Sealable Yes
Connector & Contact Terminates To Wire & Cable
Circular Connector Type Plug
Shell Type Straight Plug
Configuration Features
Keying & Polarized Position Locations A
Factory Installed Backshell No
Number of Positions 5
Number of Power Positions 0, 5
Number of Signal Positions 0, 5
Contacts Preloaded No
Electrical Characteristics
Operating Voltage (VDC)1250
Operating Voltage (VAC)900
Body Features
Environmental Protection Yes
Product Weight 28.1 g [ .992 oz ]
Environmental Protection Type Elastomer Sealed
Feedthrough Type No
Fluid Type M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I, Synthetic Hydrocarbon Heat Transfer Fluid
Entry Style Rear Insertion
Shell Plating Material Electroless Nickel
Shell Base Material Aluminum, Aluminum 6061-T6
Circular Connector Insulation Material Type Hard Dielectric/Silicone
Hermetically Sealed No
Contact Features
Contact Quantity (Size 16) 5
Contact Current Rating (Max) (A)13
Reverse Gender No
Contact Layout Arrangement 15 – 5, Circular
Circular Connector Contact Type Pin, Pin/Socket, Socket
Mechanical Attachment
Panel Mount Feature Without
Mating Retention Type Threaded
Connector Mounting Type Cable Mount (Free-Hanging), Panel Mount
Polarization Code A, N, Normal
Mating Alignment Type Keyed, Polarization
Mating Retention With, Without
Housing Features
Centerline (Pitch) .06 mm [ .1 in ]
Circular Connector Shell Size 15, D (15)
Alignment Keyed Clocking
Dimensions
Compatible Insulation Diameter Range 1.65 – 2.77 mm [ .065 – .109 in ]
Assembly Length 31 mm [ 1.22 in ]
Wire Size (mm²).52 – 1.31, .61 – 1.21
Wire Size (AWG)16 – 20, 20 – 16
Usage Conditions
Operating Temperature Range -65 – 200 °C [ -85 – 392 °F ]