Please review product documents or contact us for the latest agency approval information.
Product Type Features
Assembly Type Electrical Connector
Connector Product Type Connector Assembly
Connector System Cable-to-Panel, Wire-to-Wire
Sealable Yes
Connector & Contact Terminates To Wire & Cable
Circular Connector Type Receptacle
Shell Type Jam Nut Receptacle
Configuration Features
Keying & Polarized Position Locations A, C, D, N
Factory Installed Backshell No
Number of Positions 55
Number of Power Positions 0
Number of Signal Positions 55
Contacts Preloaded No
Electrical Characteristics
Operating Voltage (VDC)850
Operating Voltage (VAC)600
Body Features
Peripheral Seal Material Silicone
Environmental Protection Yes
Product Weight (g)52.5, 60.2
Product Weight (oz)1.8544, 2.1264
Environmental Protection Type Elastomer Sealed
Feedthrough Type No
O-Ring Material Silicone
Fluid Type M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I, Synthetic Hydrocarbon Heat Transfer Fluid
Entry Style Rear Insertion
Shell Plating Material Electroless Nickel
Shell Base Material Aluminum, Aluminum 6061-T6
Circular Connector Insulation Material Type Hard Dielectric/Silicone
Hermetically Sealed No
Contact Features
Contact Quantity (Size 20) 55
Contact Current Rating (Max) (A)7.5
Reverse Gender No
Contact Layout Arrangement 23 – 55, Circular
Circular Connector Contact Type Pin, Pin/Socket, Socket
Mechanical Attachment
Panel Mount Feature With
Mating Retention Type Triple Start Threaded
Panel Mount Feature Type Jam Nut
Connector Mounting Type Panel Mount
Polarization Code A, C, D, N, Normal
Mating Alignment Type Keyed, Polarization
Mating Retention With, Without
Housing Features
Centerline (Pitch) .06 mm [ .1 in ]
Circular Connector Shell Size 23, H (23)
Alignment Keyed Clocking
Dimensions
Compatible Insulation Diameter Range 1.02 – 2.11 mm [ .04 – .083 in ]
Assembly Length 32.5 mm [ 1.28 in ]
Panel Thickness (Recommended) 1.58 – 3.2 mm [ .062 – .126 in ]
Wire Size (mm²).2 – .52, .25 – 1.04
Wire Size (AWG)18 – 24, 24 – 20
Usage Conditions
Operating Temperature Range -65 – 200 °C [ -85 – 392 °F ]