This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Assembly Type  Electrical Connector

  • Connector System  Cable-to-Panel | Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Jam Nut Receptacle

Configuration Features

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  A | N

  • Number of Positions  100

  • Number of Power Positions  0

  • Number of Signal Positions  100

  • Contacts Preloaded  No | Yes

Electrical Characteristics

  • Operating Voltage (VDC) 550

  • Operating Voltage (VAC) 400

Body Features

  • Environmental Protection  Yes

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

  • Entry Style  Rear Insertion

  • Peripheral Seal Material  Silicone

  • Product Weight  60.8 g [ 2.1472 oz ]

  • O-Ring Material  Silicone

  • Fluid Type  M2-V | MIL-DTL-5624 (JP-4,JP-5) | MIL-DTL-83133 (JP-8) | MIL-PRF-23699 | MIL-PRF-5606 | MIL-PRF-7808 | SEA-AMS1424 Type I | Synthetic Hydrocarbon Heat Transfer Fluid

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum | Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Quantity (Size 22D)  100

  • Contact Current Rating (Max) (A) 5

  • Reverse Gender  No

  • Contact Layout Arrangement  23 – 35 | Circular

  • Circular Connector Contact Type  Less Pin | Pin | Pin/Socket | Socket

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mating Alignment  With

  • Panel Mount Feature  With

  • Mating Retention Type  Threaded | Triple Start Threaded

  • Panel Mount Feature Type  Jam Nut

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A | N | Normal

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention  With | Without

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  23 | H (23)

  • Alignment Keyed  Clocking

Dimensions

  • Compatible Insulation Diameter Range  .76 – 1.37 mm [ .03 – .054 in ]

  • Assembly Length  32.5 mm [ 1.28 in ]

  • Panel Thickness (Recommended)  1.58 – 3.2 mm [ .062 – .126 in ]

  • Wire Size (mm²) .08 – .33 | .15 – .4

  • Wire Size (AWG) 22 – 26 | 28 – 22

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal | Signal

  • Shielded  No | Yes

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  All

Reference Number

  • TE Internal Number CAT-D38999-DTS10V

Related Materials

Datasheets & Catalog Pages