This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Adhesive Coating  Without

  • Material System  Silicone

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Installation Technology  Cold Applied

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Concentric Neutral | FS | Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Flexibility  Semi-Flexible

  • Primary Product Color  Black

  • Insulation Material  Silicone Rubber

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 42.4

  • Compatible Conductor Range (AWG/kcmil) 1/0 | 2/0

  • Compatible Insulation Diameter Range  16.3 – 25.1 mm [ .64 – .99 in ]

  • Compatible Cable Cross-Section - Main (Max) (mm²) 42.4

  • Compatible Cable Cross-Section - Main (Min) (mm²) 42.4

  • Sheath Outside Diameter  32 mm [ 1.26 in ]

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Cardbox

Other

  • Product Use  Power Cables

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-CSJUR-S

Related Materials
No documentation available.