This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The joints are designed to cover a wide range of applications and accommodate a variety of cable and conductor types.   The silicon rubber body of CSJT is made of high performance liquid silicone material which is  specially formulated for excellent tracking and split resistance. TE’s mechanical connector ensures a reliable connection of di­fferent conductor materials in today’s network. Its preset shear torque of the bolts and special designed surface ensures the correct contact pressure and e­ffectiveness of electrical connection.

All connectors meet the criteria of IEC-61238-1 class A and GB 9327. TE also provides multiple options for application in harsh environment, such as with TE’s Raychem CRSM heat-shrink wraparound to enhance reliability for longer service time under water, or with TE’s Raychem RFPT self-adhesive inflaming retarding tape to reinforce fire-resistance capacity, or with fast and easily filled resin outer  sealing and protection system to provide e­ffective water and impact resistance.

KEY FEATURES

  • Single piece silicone rubber joint, pre-expanded on a well-known and easy-to-install holdout system
  • High mechanical expansion capability allows a wide application range
  • Effective electrical stress control on the screen cut areas by integrated conductive geometrical stress cones
  • ­Mechanical shear bolt connector or compression connector can be supplied with the kit
  • Excellent resistance to splitting and permanent set
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Silicone

  • Shelf Life  2 Years

  • Power Component Options  Mechanical Lug Included (Conductor) | Mechanical Lug Included (Shield)

  • Cable Sealing Method  Mastic

  • Termination Length (mm) 391 – 460 | 435 – 552 | 510 – 610 | 560 – 610

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Installation Technology  Cold Applied | Cold Shrink

  • Joints & Splice Product Type  Straight Joint

  • Cable Shield Style  Tape | Wire

  • Closing Method  Wrap-Around

Configuration Features

  • Number of Cores  1 | 3

Electrical Characteristics

  • Voltage Class (kV) 8.7/15(17.5) | 26/35(40.5) | 27.5/52 | ≤ 24

Body Features

  • Insulation Material  Polymeric

Housing Features

  • Armoring Material  Aluminum Wire | Steel Tape

Dimensions

  • Length (Installed) (mm) 900 | 1500 | 1700 | 1900

  • Length (Installed) (in) 35.43 | 59.05 | 66.29 | 66.92 | 74.8

  • Length (Installed) (mm) 900 | 1500 | 1700 | 1900

  • Compatible Conductor Cross-Section Range (mm²) 35 – 95 | 35 – 70 | 50 – 150 | 95 – 150 | 120 – 300 | 150 | 185 – 300 | 185 | 240 | 300 | 400 – 630 | 400 | 500 | 630

  • Compatible Insulation Diameter Range (mm) 18 – 25.1 | 18 – 26 | 25 – 34.3 | 25 – 34 | 25.8 – 32.3 | 28 – 33.4 | 33 – 42.3 | 33 – 35.4 | 33.6 – 38.1 | 35 – 45 | 35 – 44.3 | 35 – 37.4 | 36.4 – 38.3 | 37.8 – 44.3 | 39.4 – 40.8 | 40.9 – 42.3 | 43.1 – 44.5 | 45 – 47.4 | 45.5 – 47.5 | 48.4 – 50 | 48.6 – 50.6 | 52.4 – 54.3

  • Compatible Insulation Diameter Range (in) .7 – 1.02 | .708 – .988 | .708 – 1.02 | .984 – 1.35 | .984 – 1.37 | 1.01 – 1.27 | 1.1 – .131 | 1.29 – 1.39 | 1.29 – 1.66 | 1.32 – 1.74 | 1.32 – 1.5 | 1.37 – 1.75 | 1.377 – 1.472 | 1.378 – 1.772 | 1.43 – 1.5 | 1.56 – 1.6 | 1.61 – 1.66 | 1.69 – 1.75 | 1.77 – 1.86 | 1.79 – 1.87 | 1.9 – 1.96 | 1.91 – 1.99 | 2.06 – 2.13

  • Compatible Cable Cross-Section - Main (Max) (mm²) 70 | 95 | 150 | 185 | 240 | 300 | 400 | 500 | 630

  • Compatible Cable Cross-Section - Main (Min) (mm²) 35 | 50 | 95 | 120 | 150 | 185 | 240 | 300 | 400 | 500 | 630

  • Sheath Outside Diameter (mm) 38 | 39 | 46 | 48 | 48.9 | 50.5 | 52.9 | 53 | 55 | 56.5 | 58.3 | 59 | 60 | 63 | 69 | 71 | 72.7 | 73 | 88 | 93 | 95 | 99 | 102

  • Sheath Outside Diameter (in) 1.49 | 1.53 | 1.81 | 1.88 | 1.92 | 1.98 | 2.08 | 2.16 | 2.22 | 2.29 | 2.32 | 2.36 | 2.48 | 2.71 | 2.8 | 2.86 | 2.87 | 3.46 | 3.66 | 3.74 | 3.89 | 4.01

Usage Conditions

  • Operating Temperature Range (°C) -40 – 40

Industry Standards

  • Compatible With Approved Standards Products  GB/T 28427 | IEC 60502-4

Product Availability

  • Product Availability  China

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  Chinese

Reference Number

  • TE Internal Number CAT-CSJT

Related Materials

Datasheets & Catalog Pages