This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem CSJA-JCN Cold Shrink Joints are an “All-in-One” solution. They bring the cable’s concentric neutral wires outside of the splice and connect them at a single point to ensure full neutral ampacity is maintained. The joint body is made of silicone rubber that provides high dielectric strength, high tear strength, low tension set, and good low-temperature recovery. These Cold Shrink Joints have an integrated stress control enhanced by factory molded stress cones and a Faraday cage. They are compatible with both mechanical and compression connectors and no void-filling stress relief mastics are necessary. Each silicone splice body is factory tested to include AC withstand and partial discharge in accordance with IEEE 404.

bar

Key Features

  • Pre-expanded EPDM rejacketing sleeve and integrated neutral sock
  • Compact design: total length of splice body on holdout from 14 to 19 inches
  • Pre-expanded, single piece silicone rubber joint body with high mechanical expansion capability for wide application range
  • Ergonomically designed spiral holdout for smooth installation
bar
bar
FAQ

Frequently Asked Questions

Question: What are the primary applications of TE’s Raychem Cold Shrink Splice CSJA-JCN?

Answer: Our Raychem Cold Shrink Splice CSJA-JCN is a single-core joint for jacketed concentric neutral (JCN) cables in underground applications.

 

Question: With what type of cable conductor can I use the Cold Shrink Splice CSJA-JCN?

Answer: These splices can be used with aluminum or copper stranded, compact, compressed, or solid round conductor.

 

Question: What are Cold Shrink Splices for JCN Cables made of? 

Answer: The joint / splice body is made of Liquid Silicone Rubber (LSR) which provides high dielectric strength, high tear strength, low tension set, and excellent low temperature recovery. It has integrated stress control, enhanced by factory molded stress cones and a Faraday cage.

 

Question: What voltage range do Cold Shrink Splices for JCN Cables cover?

Answer: These slices / joints are qualified up to 42 kV by CENELEC HD 629.1, and up to 35 kV by IEEE 404.

 

Question: Can I use crimp connectors with the Cold Shrink Splices for JCN Cables?

Answer: Yes, both mechanical and compression connectors can be used with our Raychem Cold Shrink Splices for JCN Cables.

 

Question: With which standards are Cold Shrink Splices for JCN Cables compliant?

Answer: These splices / joints are qualified by CENELEC HD 629.1 and they are tested to IEEE 404.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Adhesive Coating  Without

  • Material System  Silicone

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Installation Technology  Cold-Applied | Cold Applied

  • Joints & Splice Product Type  Inline Joint | Medium Voltage Inline Joint

  • Cable Shield Style  JCN

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 35 | ≤ 28

Body Features

  • Flexibility  Semi-Flexible

  • Primary Product Color  Black

  • Insulation Material  Silicone Rubber

Dimensions

  • Length (Installed) (mm) 737 | 838 | 939

  • Length (Installed) (in) 29 | 33 | 37

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 350 | 1000 – 1250 | 1 – 350 | 1 – 500 | 2/0 – 350 | 2 – 3/0 | 2 – 350 | 350 – 1000 | 350 – 750 | 4/0 – 500 | 4/0 – 750 | 500 – 1250 | 750 – 1000 | 750 – 1250

  • Compatible Insulation Diameter Range (mm) 17.5 – 30.5 | 22.1 – 35.6 | 26.2 – 40 | 26.2 – 37.8 | 32.5 – 52 | 34.5 – 52 | 41.4 – 60

  • Compatible Insulation Diameter Range (in) .69 – 1.2 | .87 – 1.4 | 1.03 – 1.58 | 1.03 – 1.49 | 1.28 – 2.05 | 1.36 – 2.05 | 1.63 – 2.36

  • Compatible Conductor Diameter Range (mm) 7.41 – 11.93 | 7.41 – 25.34 | 8.43 – 20.65 | 8.43 – 25.34 | 9.5 – 17.3 | 10.61 – 17.3 | 13.41 – 25.34 | 13.41 – 20.65 | 17.3 – 25.34 | 17.3 – 29.3 | 20.6 – 29.2 | 20.65 – 32.74 | 23. – 31.7 | 25.34 – 29.3 | 25.34 – 32.74 | 25.4 – 32.74 | 29.3 – 32.74 | 30.9 – 35.3

  • Compatible Conductor Diameter Range (in) .292 – .47 | .292 – .681 | .332 – .681 | .332 – .813 | .373 – .681 | .418 – .681 | .528 – .813 | .528 – .998 | .681 – .998 | .681 – 1.152 | .813 – 1.152 | .813 – 1.289 | .998 – 1.152 | .998 – 1.289 | 1.06 – 1.251 | 1.152 – 1.289 | 1.217 – 1.39

  • Sheath Outside Diameter (mm) 38.1 | 45.72 | 52.07 | 66.04

  • Sheath Outside Diameter (in) 1.5 | 1.8 | 2.05 | 2.6

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Cardbox

Other

  • Product Use  Power Cables

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-CSJA-JCN

Related Materials