Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5
-
Current Rating (A)
1, 3, 6, 10, 15
-
Operating Voltage (VAC)
250
Body Features
-
Product Orientation
Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-EB41