Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
High Value/High Voltage Resistors
-
Element Type
Thick Film
Electrical Characteristics
-
Operating Voltage (V)
20000
-
Resistance Class
1kΩ – 1MΩ | 1MΩ – 1GΩ
-
Resistance Value (Ω)
11M | 470K
-
Power Rating (W)
15 | 30
-
Passive Component Tolerance (%)
1 | 5
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Silver Ferrule | Tapped Brass Ferrule
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±300
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-H99A