Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Slide Latch
-
Cable Assembly Category
High Speed
-
Cable Assembly Type
QSFP
-
Cable Style
Madison TurboTwin, Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
QSFP Plug
-
Cable Assembly (End B)
QSFP Plug
Configuration Features
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Aluminum/Polyester Tape/Tin-Plated Copper Braid
-
Strain Relief Type
Heat Shrink Tubing
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
Housing Features
-
Housing Material
Zinc Die
Dimensions
-
Wire Size (AWG)
33
-
Wire Size (mm²)
.025
-
Outside Cable Diameter
4.62 mm [ .182 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
.5, 1, 1.5, 2, 2.5
-
Cable Assembly Length (ft)
1.64, 3.281, 4.921, 6.562, 8.202
Reference Number
-
TE Internal Number
CAT-C11-H5011142