Product | TE Part # | Documents | Product Availability | Voltage Class | Compatible Conductor Material | Conductor Type | Compatible Conductor Range | Compatible Conductor Cross-Section Range | Primary Product Material | Number of Bolts | Mechanical Connector Product Type | Conductor Gauge Type | Blocked | EU RoHS Compliance | EU ELV Compliance |
---|
| 695012N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 70 – 240 mm², 95 – 150 mm², 95 – 300 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | Yes | - | - |
| 877438N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 4/0 – 500 AWG/kcmil, 4 – 4/0 AWG/kcmil | 25 – 95 mm², 95 – 240 mm² | Aluminum Alloy | 3 | Shear Bolt Connector | - | Yes | - | - |
| C85068N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 4 – 2/0 AWG/kcmil, 4 – 4/0 AWG/kcmil | 10 – 50 mm², 16 – 95 mm², 25 – 70 mm², 25 – 95 mm² | Aluminum Alloy | 2 | Mechanical Connector | - | Yes | - | - |
| A54098N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 4/0 – 500 AWG/kcmil | 95 – 240 mm², 185 – 400 mm² | Aluminum Alloy | 5 | Connector | - | Yes | - | - |
| C73113N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 120 – 300 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | Yes | - | - |
| A84872N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 1/0 – 2/0 AWG/kcmil, 1/0 – 250 AWG/kcmil, 1/0 – 4/0 AWG/kcmil, 2 – 1/0 AWG/kcmil, 2 – 300 AWG/kcmil | 35 – 50 mm², 35 – 150 mm², 50 – 120 mm², 50 – 70 mm², 50 – 95 mm² | Aluminum Alloy | 2 | Mechanical Connector | - | No | - | - |
| E22606N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Sector, Solid, Stranded | 250 – 500 AWG/kcmil, 500 – 600 AWG/kcmil | 120 – 185 mm², 120 – 240 mm², 120 – 300 mm², 150 – 300 mm², 240 – 300 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | No | - | - |
| F90026N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 4/0 – 300 AWG/kcmil, 4/0 – 400 AWG/kcmil, 4/0 – 500 AWG/kcmil | 95 – 150 mm², 95 – 185 mm², 95 – 240 mm² | Aluminum Alloy | 4 | Junction Sleeves | - | No | - | - |
| E96021N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 70 – 240 mm², 95 – 150 mm², 95 – 300 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | No | - | - |
| F40757N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 4 – 2/0 AWG/kcmil, 4 – 4/0 AWG/kcmil | 10 – 50 mm², 16 – 95 mm², 25 – 70 mm², 25 – 95 mm² | Aluminum Alloy | 2 | Mechanical Connector | - | No | - | - |
| E05256N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 2 – 300 AWG/kcmil | 35 – 150 mm² | Aluminum Alloy | 2 | Mechanical Connector | - | Yes | - | - |
| CA6616N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 250 – 500 AWG/kcmil, 500 – 600 AWG/kcmil | 120 – 185 mm², 120 – 240 mm², 120 – 300 mm², 150 – 300 mm², 240 – 300 mm² | Aluminum Alloy | 4 | Junction Sleeves | - | No | - | - |
| E96021-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 70 – 240 mm², 95 – 150 mm², 95 – 300 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | No | - | - |
| C26220N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 4/0 – 500 AWG/kcmil | 95 – 240 mm² | Aluminum Alloy | 4 | Mechanical Connector | - | Yes | - | - |
| F37826-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 8 – 2 AWG/kcmil | 10 – 35 mm² | Aluminum Alloy | 2 | Mechanical Connector | - | Yes | - | - |
| 2062792-1 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 1000 mm² | Aluminum Alloy | 8 | Connector | - | Yes | - | - |
| 2107246-1 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 500 – 630 mm² | Aluminum Alloy | 6 | Connector | - | Yes | - | - |
| 2107308-1 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 630 – 800 mm² | Aluminum Alloy | 8 | Connector | - | Yes | - | - |
| 2107355-1 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Solid, Stranded | 1000 – 1000 AWG/kcmil | 500 mm² | Aluminum Alloy | 6 | Connector | - | Yes | - | - |
| 2107373-1 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | ≤ 42 kV | Aluminum, Copper | Flexible, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 500 – 630 mm² | Aluminum Alloy | 6 | Connector | - | Yes | - | - |
| 2197187-1 | Product Drawing
| China | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 2/0 – 500 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 600 AWG/kcmil | 120 – 300 mm² | Aluminum | 4 | Mechanical Connector | - | Yes | - | - |
| 2197203-1 | Product Drawing
| China | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 4/0 – 500 AWG/kcmil | 95 – 240 mm² | Aluminum | 4 | Mechanical Connector | - | Yes | - | - |
| 2197711-1 | Product Drawing
| China | ≤ 42 kV | Aluminum, Copper | Sector, Solid, Stranded | 2 – 300 AWG/kcmil | 35 – 150 mm² | Aluminum | 2 | Mechanical Connector | - | Yes | - | - |
| 2349869-1 | Product Drawing
| Europe, Middle East & Africa | ≤ 84 kV | Aluminum, Copper | Sector, Solid, Stranded | 1/0 – 300 AWG/kcmil, 4/0 – 300 AWG/kcmil, 4/0 – 500 AWG/kcmil | 50 – 240 mm², 50 – 150 mm², 70 – 150 mm², 95 – 150 mm², 95 – 240 mm² | Aluminum | 4 | Shear Bolt Connector | Metric | Yes | - | - |