This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Contactor

Configuration Features

  • Contact Arrangement  3PST | 3PST-NO-DB

  • Contact Number of Poles  3

Electrical Characteristics

  • Contact Current Rating (A) 175 | 250 | 350

  • Coil Voltage Rating (VAC) 115

Body Features

  • Enclosure Type  Environmentally Sealed

Termination Features

  • Auxiliary Termination & Connection Type  8-32 UNF-2A | Wire Connector

  • Main Termination & Connection Type  1/4-28 UNF-2A Stud | 3/8-24 UNF-2A Stud

  • Coil Termination & Connection Type  8-32 UNF-2A | Connector

Mechanical Attachment

  • Product Mount Type  Chassis Mount

Operation/Application

  • Current Type  AC

Other

  • Contact Current Class (A) >50 – ≤200 | >200 – ≤500

Reference Number

  • TE Internal Number CAT-BR-AC-CONT

Related Materials
No documentation available.