This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

It is optimized for altimeters and variometers with an altitude resolution of 20cm. The sensor module includes a high linearity pressure sensor and an ultra low power 24 bit ΔΣ ADC with internal factory calibrated coefficients. It provides a precise digital 24 Bit pressure and temperature value and different operation modes that allow the user to optimize for conversion speed and current consumption. A high resolution temperature output allows the implementation of an altimeter/thermometer function without any additional sensor. The MS5806-02BA can be interfaced to virtually any micro-controller. The communication protocol is simple, without the need of programming internal registers in the device. The gel protection and antimagnetic stainless steel cap allows the use in 100m water resistant altimeter/compass watches. This new sensor module generation is based on leading MEMS technology and latest benefits from MEAS Switzerland proven experience and know-how in high volume manufacturing of altimeter modules, which has been widely used for over a decade. The sensing principle employed leads to very low hysteresis and high stability of both pressure and temperature signal.

BENEFITS

  • High resolution module, 20cm 
  • Fast conversion down to 1 ms 
  • Low power, 1 µA (standby < 0.15 µA)
  • Integrated digital  pressure sensor (24 bit ΔΣ ADC) 
  • Supply voltage 1.8 to 3.6 V 
  • Operating range: 300 to 1100 mbar, -40 to +85 °C
  • Extended Pressure Range: 10 to 2000mbar 
  • I2C or SPI interface (Mode 0, 3) 
  • No external components (Internal oscillator) 
  • Excellent long term stability 
  • Hermetically sealable for outdoor devices

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Pressure Type  Absolute

Electrical Characteristics

  • Supply Voltage Range (V) 1.8 – 3.6

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Resolution  .024

  • Output Interface  I²C and SPI (Mode 0, 3)

  • Proof Pressure Range  10 bar

  • Output Signal Type  24 bit ADC

  • Pressure Accuracy  ±1.5mbar

Related Materials

CAD Files

Datasheets & Catalog Pages