Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
2.2 – 3.6
Usage Conditions
-
Operating Temperature Range
0 – 100 °C [ 32 – 212 °F ]
Operation/Application
-
Resolution
.05
-
Output Interface
3-wire SPI
-
Proof Pressure Range
5 bar
-
Output Signal Type
16 bit ADC
-
Pressure Accuracy
±1mbar
Reference Number
-
TE Internal Number
CAT-BLPS0006