Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
2 Form C (CO)
-
Contact Number of Poles
2
-
Insulation Special Features
1500V Initial Surge Withstand Voltage between Contacts & Coil
Electrical Characteristics
-
Coil Resistance (Ω)
167, 240, 540, 3840
-
Contact Switching Load (Min)
10mA @ .2V
-
Contact Limiting Breaking Current (A)
3
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (mW)
150
-
Coil Voltage Rating (VDC)
5, 6, 9, 12, 24
-
Contact Current Rating (A)
3
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Power Consumption (mW)
150
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1050
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Voltage Standing Wave Ration (HF Parameter)
1.04 @ 100MHz, 1.4 @ 900MHz
-
Contact Limiting Continuous Current (A)
3
-
Contact Limiting Short-Time Current (A)
3
-
Contact Limiting Making Current (A)
3
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
Signal Characteristics
-
Isolation (HF Parameter)
-20.7dB @ 900MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.27dB @ 900MHz
Body Features
-
Product Weight
6 g [ .2116 oz ]
Contact Features
-
Contact Plating Material
Gold
Termination Features
-
Terminal Configuration
PCB Pins
-
Relay Connection Type
PCB Termination
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height
10.8 mm [ .425 in ]
-
Product Length
20.2 mm [ .795 in ]
-
Product Width
10 mm [ 393 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-45 – 85, -40 – 85
-
Environmental Ambient Temperature (Max)
85 °C [ 85 °F ]
Operation/Application
-
Performance Type
Standard
-
Coil Magnetic System
Monostable
-
Solder Process
Wave Solder
-
Actuating System
AC, DC
Packaging Features
-
Packaging Method
Box & Tube, Tube
Other
-
Contact Current Class (A)
2 – 5
-
Width Class (Mechanical) (mm)
8 – 10
-
Coil Power Rating Class (mW)
100 – 150
-
Height Class (Mechanical) (mm)
10 – 11
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Length Class (Mechanical) (mm)
20 – 25
Reference Number
-
TE Internal Number
CAT-AX41-D1