Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Mixed & Hybrid Connector
No | Yes
-
Connector System
Wire-to-Board
-
Sealable
No | Yes
Configuration Features
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
4 | 6 | 10 | 14
Electrical Characteristics
-
Operating Voltage (VDC)
60
Body Features
-
PCB Retention Feature Plating Material
Tin
-
Body Material
PBT GF
-
Connector & Keying Code
A | B
Contact Features
-
Contact Mating Area Plating Material
Silver (Ag)
-
Contact Type
Pin
-
Outer Contact Plating Material
Tin (Sn)
-
Mating Tab Width (mm)
.5 | 1.5
-
Mating Tab Width (in)
.019 | .059
-
Mating Tab Thickness (mm)
.4 | .64
-
Mating Tab Thickness (in)
.015 | .025
-
Contact Current Rating (Max) (A)
3 | 20
Termination Features
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock
-
Mating Retention
With
-
PCB Mount Retention
With
-
Panel Attachment Style
Rear Mount
-
Connector Mounting Type
Board Mount | Panel Mount
Housing Features
-
Housing Color
Black | Gray
-
Centerline (Pitch) (mm)
4 | 12.3
-
Centerline (Pitch) (in)
.157 | .484
Dimensions
-
Product Width (mm)
41.5 | 42.3
-
Product Width (in)
1.63 | 1.66 | 1.665
-
Connector Height (mm)
25.7 | 38
-
Connector Height (in)
1.01 | 1.49 | 1.496
-
Product Length (mm)
35.1 | 42 | 55.12 | 62
-
Product Length (in)
1.382 | 1.653 | 2.16 | 2.44
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Solder Process
Wave Solder Capable
-
Operating Frequency Range (GHz)
0 – 1 | 0 – .1
-
Assembly Process Feature
Board Standoff
-
Shielded
Yes
-
Circuit Application
Power & Signal | Signal
Industry Standards
-
IP Rating
IP67 | IP6K9K
-
Compatible With Agency/Standards Products
ISO 8092
Other
-
Interface Number
208-18146 | 208-18143 | 208-18145 | 208-18147