This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • PCB Connector Assembly Type  PCB Mount Header

Configuration Features

  • Stackable  No

  • Number of Positions  10

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

Electrical Characteristics

Body Features

  • Connector Profile  Standard

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Shape & Form  Square

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness (µm) .1, .38, .76, 3 – 5

  • Contact Mating Area Plating Material Thickness (µin) 4, 15, 30, 100 – 200

  • Contact Underplating Material Thickness  1.27 µm [ 50 µin ]

  • Contact Layout  Inline

  • PCB Contact Termination Area Plating Material Thickness  3 – 5 µm [ 100 – 200 µin ]

  • Contact Mating Area Plating Material  Gold, Gold Flash, Tin

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 2

  • Contact Mating Area Length  4 mm [ .157 in ]

Termination Features

  • Termination Post & Tail Length (mm) 2.2, 2.8

  • Termination Post & Tail Length (in) .087, .11

  • Termination Method to Printed Circuit Board  Through Hole - Solder

Mechanical Attachment

  • Connector Mounting Type  Board Mount

  • PCB Mount Alignment  Without

  • PCB Mount Retention  Without

Housing Features

  • Housing Material  LCP (Liquid Crystal Polymer), Liquid Crystal Polymer (LCP)

  • Centerline (Pitch)  2 mm [ .079 in ]

Dimensions

  • Row-to-Row Spacing  2 mm [ .079 in ]

  • PCB Thickness (Recommended) (mm) 1.2, 1.6, 2.4

  • PCB Thickness (Recommended) (in) .047, .063, .095

  • Connector Length  12 mm [ .472 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel, Tube

Reference Number

  • TE Internal Number CAT-AM74-B6303

Related Materials

No documentation available.