This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Latching, Locking & Retention

  • Connector Hardware Accessory Type  Latch

Body Features

  • Primary Product Color  Black | Blue | Light Blue | Red

  • Primary Product Material  Glass-Filled Nylon | Polyester PBT | Thermoplastic

Dimensions

  • Product Length (in) .642 | .785 | .84

  • Product Length (mm) 16.31 | 17.14 | 20.27

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Related Materials
No documentation available.