This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Strain Relief Cover

Configuration Features

  • Number of Positions  6 | 10 | 14 | 16 | 20 | 24 | 26 | 34 | 40 | 50

Body Features

  • Primary Product Color  Blue

  • Primary Product Material  Glass-Filled Polyester | Glass-Filled Thermoplastic

Dimensions

  • Product Length (mm) 11.99 | 17.37 | 22.28 | 22.45 | 24.99 | 29.9 | 30.07 | 34.85 | 37.52 | 37.69 | 47.85 | 55.3 | 55.47 | 68.17

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1 | 50

  • Packaging Method  Box | Package

Related Materials
No documentation available.