This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Strain Relief Cover

Configuration Features

  • Number of Positions  14 | 20 | 30 | 44 | 50

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Polyester

Dimensions

  • Product Width  5.11 mm [ .201 in ]

  • Product Length (mm) 17.17 | 23.16 | 33.17 | 47.17 | 53.16

  • Product Length (in) .676 | .912 | 1.306 | 1.857 | 2.093

  • Product Height  7.01 mm [ .276 in ]

Industry Standards

  • Compatible With Approved Standards Products  CSA LR7189 | UL E28476

  • Compatible With Agency/Standards Products  CSA | UL

Packaging Features

  • Packaging Method  Loose Piece | Package

  • Packaging Quantity  250

Reference Number

  • TE Internal Number CAT-AM71-A73

Related Materials
No documentation available.