This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Panel

  • Connector Product Type  Connector Assembly

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  50 | 100

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Ribbon Cable | Round Jacketed Cable

Body Features

  • Primary Product Color  Black

  • Ribbon Cable Centerline Spacing (mm) .64 | 1.27

  • Ribbon Cable Centerline Spacing (in) .025

  • Cover Material  Thermoplastic

Contact Features

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold or Gold Flash

  • Contact Base Material  Phosphor Bronze

  • Wire Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Cover Method  Assembled

  • Termination Cover  With

  • Termination Cover Type  Non Lacing

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mounting Feature Material  Zinc

  • Mounting Feature Plating Material  Nickel over Copper

  • Mating Retention Type  Latch Blocks

  • Connector Mounting Type  Panel Mount

Housing Features

  • Housing Material  Thermoplastic

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • Compatible Insulation Diameter Range  .74 – .91 mm [ .029 – .036 in ]

  • Solid Wire Size (mm²) .05 – .1

  • Compatible Insulation Diameter (Max) (mm) .91

  • Solid Wire Size (AWG) 30 – 28

  • Wire Size (AWG) 28 | 30

  • Wire Size (mm²) .05

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  6 | 10

Related Materials
No documentation available.