This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  Front Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Cable

  • Connector Shell Size  1 | 3

  • Connector Product Type  Connector Kit

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  9 | 25

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Discrete Wire | Round Jacketed Cable

Body Features

  • Cable Exit Angle  180°

  • Shield Material  Steel

  • Insert Material  Thermoplastic

  • Shell Plating Material  Tin

  • Shield Plating Material  Tin

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Type  Socket

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Wire Contact Termination Area Plating Material  Tin

  • Contact Size  Size 20

  • Contact Current Rating (Max) (A) 5

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Mounting Holes

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Shell Material  Steel

  • Centerline (Pitch)  1.38 mm [ .054 in ]

Dimensions

  • Compatible Insulation Diameter Range  1.52 mm [ .06 in ]

  • Accepts Cable Diameter (Max)  11.56 mm [ .455 in ]

  • Accepts Cable Insulation Diameter Range  4.19 – 11.56 mm [ .165 – .455 in ]

  • Solid Wire Size (mm²) .13 – .32

  • Solid Wire Size (AWG) 26 – 22

  • Wire Size (AWG) 26 – 22

  • Wire Size (mm²) .15 – .4

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-AM7-248H9

Related Materials
No documentation available.