This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Wire

  • Connector Shell Size  2

  • Connector Product Type  Connector Assembly

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  15

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Discrete Wire | Round Jacketed Cable

Body Features

  • Cable Exit Angle  180°

  • Insert Material  Thermoplastic

  • Shell Plating Material  Tin

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30 | 50

  • Contact Type  Pin

  • Wire Contact Termination Area Plating Material Finish  Matte

  • Contact Type  Pin

  • Contact Size  Size 20

  • Contact Size  Size 20

  • Contact Current Rating (Max) (A) 1.5 | 2.4

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Mounting Holes

  • Connector Mounting Type  Cable Mount (Free-Hanging) | Panel Mount

Housing Features

  • Shell Material  Steel

  • Centerline (Pitch) (mm) 1.38 | 2.74

  • Centerline (Pitch) (in) .054 | .108

Dimensions

  • Solid Wire Size (AWG) 26 – 22

  • Wire Size (AWG) 26 – 22 | 30 – 26

  • Wire Size (mm²) .05 – .15 | .12 – .4 | .15 – .4

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  112

Reference Number

  • TE Internal Number CAT-AM7-248H7

Related Materials
No documentation available.