This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Connector Product Type  Connector Assembly

  • Shell Material Configuration  All Plastic | Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Cable | Wire-to-Wire

  • Connector Shell Size  1 | 2 | 3 | 4

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire | Round Jacketed Cable

  • Number of Rows  2

  • Number of Positions  9 | 15 | 25 | 37

Body Features

  • Cable Exit Angle  180°

  • Insert Material  Polyester | Thermoplastic

  • Shell Plating Material  Tin

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30 | 50

  • Contact Type  Pin

  • Contact Size  Size 20

  • Wire Contact Termination Area Plating Material Finish  Matte

  • Contact Current Rating (Max) (A) 1.5 | 2.4 | 3

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Clinch Nut, 4-40 UNC | Mounting Holes

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Polyester | Thermoplastic

  • Shell Material  Steel

  • Centerline (Pitch) (mm) 1.38 | 2.77

  • Centerline (Pitch) (in) .054 | .055

Dimensions

  • Wire Size (AWG) 22 – 20 | 26 – 22 | 30 – 26

  • Wire Size (mm²) .05 – .15 | .15 – .4 | .4 – .6

  • Solid Wire Size (AWG) 22 – 20 | 26 – 22 | 30 – 26

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  56 | 84 | 100 | 112 | 140

Reference Number

  • TE Internal Number CAT-AM7-248H3

Related Materials
No documentation available.