This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Cable

  • Connector Product Type  Connector Kit

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  40 | 50 | 68

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Round Jacketed Cable

Body Features

  • Ribbon Cable Centerline Spacing (in) .025

  • Primary Product Color  Black

  • Cover Material  Polyester | Thermoplastic

  • Shell Plating Material  Nickel over Copper

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold or Gold Flash

  • Contact Base Material  Phosphor Bronze

  • Wire Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Cover Method  Assembled | Unassembled

  • Termination Cover  With | Without

  • Termination Cover Type  Non Lacing | Wire Lacing

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  With | Without

  • Mating Retention Type  Latch Blocks

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Polyester | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) .74 – .91 | .74 – .89 | .81 – .91

  • Compatible Insulation Diameter Range (in) .029 – .036 | .032 – .036

  • Solid Wire Size (mm²) .05 – .1

  • Compatible Insulation Diameter (Max) (mm) .91

  • Solid Wire Size (AWG) 30 – 28

  • Wire Size (AWG) 30 – 28

  • Wire Size (mm²) .05 – .09

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Kit | Package

  • Packaging Quantity  10 | 13 | 15 | 360

Reference Number

  • TE Internal Number CAT-AM7-225072

Related Materials
No documentation available.