Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector Shape
Circular | Hexagonal
-
RF Interface
SMB
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RD 316 | RG 174 | RG 178 | RG 178A | RG 178B | RG 188 | RG 188A | RG 196 | RG 196A | RG 316
-
Connector System
Cable-to-Board | Cable-to-Cable | Cable-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board | Wire & Cable
Configuration Features
-
Number of Positions
1 | 2
-
Number of Coaxial Contacts
1 | 2
Electrical Characteristics
Body Features
-
Body Underplating Material
Copper
-
Body Material
Brass | Copper Zinc | Die Cast Zinc | Stainless Steel | Zinc Alloy
-
Body Material Finish
Passivated
-
Body Plating Material
Nickel | White Bronze
Contact Features
-
RF Connector Center Contact Plating Thickness (µin)
35 | 50 | 55
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper | Brass | Copper Zinc
Termination Features
-
Termination Method to Wire & Cable
Crimp | Solder | Solder Pot
Mechanical Attachment
-
Panel Attachment Style
Front Mount | Rear Mount
-
Panel Mount Feature Type
Threaded
-
RF Connector Coupling Mechanism
Snap-Fit | Snap-On
-
Connector Mounting Type
Board Mount | Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Housing Features
-
Body Orientation
Straight
Dimensions
-
Panel Thickness (Recommended)
2.36 mm [ .093 in ]
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency Range (GHz)
3 | 4
Packaging Features
-
Packaging Method
Carton | Tray
Other
-
Additional Features
Pin Protection | Solderless
-
Grade
Commercial | Military | Professional
-
Dielectric Material
Polytetrafluoroethylene (PTFE)