Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
RF Interface
MMCX
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Brass
-
Body Plating Material
Gold
Contact Features
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper, Brass
-
RF Connector Center Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
-
Termination Post & Tail Length
3 mm [ .118 in ]
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Dimensions
-
Profile Height from PCB (mm)
3.8, 4.5
-
Profile Height from PCB (in)
.15, .177
-
RF Connector Mated Outer Diameter (Approximate) (mm)
2.43, 2.88
-
RF Connector Mated Outer Diameter (Approximate) (in)
.096, .113
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 165, -55 – 155
-
Operating Temperature Range (°F)
-85 – 329, -67 – 311
Operation/Application
-
Operating Frequency (GHz)
6
Packaging Features
-
Packaging Quantity
100
-
Packaging Method
Bag, Package, Tape & Reel
Reference Number
-
TE Internal Number
CAT-884-MMCXM50