Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
F Type
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
Belden 9291, KX 25, KX 52, KX 53, KX 6A, RG 140, RG 210, RG 59B, RG 6, RG 62A, URM 90
-
Connector System
Cable-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Brass, Zinc, Zinc Alloy
-
Body Material Finish
Plated
-
Body Plating Material
Nickel
Contact Features
-
RF Connector Center Contact Plating Material
Tin
-
RF Connector Center Contact Material
Brass, Phosphor Bronze
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Attachment Style
Front Mount, Rear Mount
-
RF Connector Coupling Mechanism
Threaded
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) (mm)
6.8, 7.6, 8.7
-
RF Connector Mated Outer Diameter (Approximate) (in)
.267, .299, .342
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz)
2
Packaging Features
-
Packaging Quantity
1, 100
-
Packaging Method
Box
Other
-
Dielectric Material
Polyethylene, Polypropylene
Reference Number
-
TE Internal Number
CAT-884-FTM75