Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
600 | 1000
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Red | White
Dimensions
-
Wire Size (AWG)
1/0 | 2 | 6 | 8
Usage Conditions
-
Cable Type
Spec 55 | Spec 55A
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]