This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Cable

  • Connector Product Type  Connector Kit

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  50 | 68

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Discrete Wire | Round Jacketed Cable

Body Features

  • Primary Product Color  Black | Natural

  • Cover Material  ABS/Polycarbonate

  • Shell Plating Material  Nickel over Copper | Tin

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Wire Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) .3 | .5 | 1.5

  • Contact Options  Installed

Termination Features

  • Termination Cover  Without

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Mating Retention  Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Liquid Crystal Polymer (LCP)

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch)  .8 mm [ .031 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) .56 – .64

  • Compatible Insulation Diameter (Max) (mm) .64

  • Stranded Wire Size (AWG) 30

  • Stranded Wire Size (mm²) .05

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Related Materials
No documentation available.