Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
125
-
Operating Voltage (VDC)
125
Body Features
-
Primary Product Color
Black | Blue | Natural | Yellow
Contact Features
-
Contact Layout
Inline
-
Contact Mating Area Length
4.2 mm [ .165 in ]
-
PCB Contact Termination Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Shape & Form
Round
-
Contact Base Material
Brass
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Mating Area Plating Material Finish
Bright | Matte
-
Contact Mating Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
4
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Post & Tail Length
3.2 mm [ .126 in ]
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Kinked Legs
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Detent Window
-
PCB Mount Alignment
Without
-
Mating Retention
Without
-
PCB Mount Retention
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Centerline (Pitch)
2 mm [ .079 in ]
-
Housing Material
Nylon 66
Dimensions
-
PCB Thickness (Recommended)
.8 mm [ .031 – .063 in ]
-
Connector Length (mm)
5.8 | 7.8 | 9.8 | 11.8 | 13.8 | 15.8 | 17.8 | 19.8 | 21.8 | 23.8 | 25.8 | 27.8 | 29.8 | 31.8
-
Connector Length (in)
.228 | .307 | .386 | .465 | .543 | .622 | .701 | .78 | .858 | .937 | 1.016 | 1.095 | 1.173 | 1.252
-
Connector Width
5.8 mm [ .228 in ]
-
Connector Height
8.8 mm [ .346 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189 | UL E28476
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
200
-
Packaging Method
Bag | Box