This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Socket Sleeve Style  Open Bottom

  • Connector System  Cable-to-Board

  • Sealable  No

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Sleeve Material  Copper

  • Sleeve Plating Material  Gold Flash over Nickel | Tin

Contact Features

  • Contact Mating Area Plating Material Thickness (µm) 30

  • Contact Spring Plating Thickness (µm) .762 | 2.54

  • Contact Spring Plating Thickness (µin) 30

  • Contact Spring Plating Material  Gold | Tin

  • Contact Base Material  Beryllium Copper

  • Contact Mating Area Plating Material Thickness  30 µm [ 30 µin ]

  • Contact Current Rating (Max) (A) 4

Termination Features

  • Insertion Method  Hand/Semi-Automatic

  • Termination Method to PCB  Through Hole - Press-Fit

  • Termination Method to Wire & Cable  Solder

Dimensions

  • PCB Thickness (Recommended)  .79 – 3.18 mm [ .031 – .125 in ]

  • Socket Length (mm) 3.51 | 4.52 | 6.6

  • Socket Length (in) .138 | .178 | .26

  • PCB Hole Diameter  1.32 mm [ .052 in ]

  • Wire Size (AWG) 25 – 24 | 25 | 28 – 22

  • Wire Size (mm²) .081 – .326 | .162 | .162 – .205

  • Mating Pin Diameter Range (mm) .36 – .66 | .46 – .53 | .46 – .51

  • Mating Pin Diameter Range (in) .014 – .026 | .018 – .02 | .018 – .021

Usage Conditions

  • Operating Temperature Range  -65 – 125 °C [ -85 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Packaging Features

  • Packaging Method  Bag | Loose Piece

  • Packaging Quantity  2000

Other

  • Spring Material  Beryllium Copper

Related Materials
No documentation available.