Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Socket Sleeve Style
Bullet Nose
-
Connector System
Cable-to-Board
-
Sealable
No
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Contact Features
-
Contact Base Material
Beryllium Copper
-
Contact Current Rating (Max) (A)
4
Termination Features
-
Termination Method to Wire & Cable
Solder
-
Termination Method to PCB
Through Hole - Press-Fit
Dimensions
-
PCB Thickness (Recommended)
.79 – 3.18 mm [ .031 – .125 in ]
-
Socket Length
4.01 mm [ .158 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 125 °C [ -85 – 257 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Other
-
Spring Material
Beryllium Copper