This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  14 | 24 | 36 | 50 | 64

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Options  Installed

Termination Features

  • Termination Post & Tail Length (in) .18

  • Rectangular Termination Post & Tail Width  .5 mm [ .019 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .25 mm [ .01 in ]

  • Termination Post & Tail Length (mm) .18

Mechanical Attachment

  • Mounting Hole Diameter  4.8 mm [ .189 in ]

  • Mounting Feature Material  Thermoplastic

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  Without

  • Mating Retention  With

  • Mating Retention Type  Bail Lock | Screwlocks

Housing Features

  • Housing Material  Polyester | Thermoplastic

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 2.36 | 3.18

  • PCB Thickness (Recommended) (in) .062 | .093 | .125

  • Row-to-Row Spacing  4.3 mm [ .169 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  45 | 60 | 75 | 90 | 105

Related Materials
No documentation available.