This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Receptacle

  • Connector System  Board-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Stackable  Yes

  • Number of Positions  140

  • PCB Mount Orientation  Vertical

  • Board-to-Board Configuration  Parallel

Electrical Characteristics

  • Dielectric Withstanding Voltage (Max) (VAC) 500

  • Insulation Resistance (MΩ) 2

  • Operating Voltage (VAC) 100

Body Features

  • Assembly Process Feature Material  Polyimide Film | Steel

  • Primary Product Color  Natural | White

Contact Features

  • PCB Contact Termination Area Plating Material Thickness (µm) .05 | 2

  • PCB Contact Termination Area Plating Material Thickness (µin) 2 | 78.74

  • PCB Contact Termination Area Plating Material Finish  Bright | Matte

  • Mating Tab Thickness (mm) .2 | .25

  • Mating Tab Thickness (in) .008 | .01

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Gold | Tin

  • Contact Layout  Inline

  • Mating Tab Width (mm) .4 | .5 | .8

  • Mating Tab Width (in) .016 | .02 | .031

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Shape & Form  Square

  • Contact Mating Area Plating Material Thickness (µm) .2 | .76

  • Contact Mating Area Plating Material Thickness (µin) 8 | 30

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Receptacle | Socket

  • Contact Current Rating (Max) (A) .5 | .8

Termination Features

  • Rectangular Termination Post & Tail Width  .3 mm [ .012 in ]

  • Rectangular Termination Post & Tail Thickness  .2 mm [ .008 in ]

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Mounting Alignment Feature Length  .5 mm [ .02 in ]

  • PCB Mount Alignment Type  Housing Peg | Positioning Bosses

  • Mating Alignment Type  Polarization

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

  • PCB Mount Alignment  With

  • PCB Mount Retention  Without

Housing Features

  • Mating Entry Location  Top

  • Centerline (Pitch)  .8 mm [ .031 in ]

  • Housing Material  Bright | Liquid Crystal Polymer (LCP) | Matte

Dimensions

  • Connector Height (in) .197 | .354 | .512 | .669

  • Connector Height (mm) 5 | 9 | 13 | 17

  • Connector Height (in) .197 | .354 | .512 | .669

  • Stack Height (mm) 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20

  • Stack Height (in) .197 | .236 | .276 | .315 | .354 | .394 | .433 | .472 | .512 | .551 | .591 | .63 | .669 | .709 | .748 | .787

Usage Conditions

  • Housing Temperature Rating  High

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Reel Diameter (in) .5

  • Packaging Quantity  7 | 100 | 200 | 350 | 400 | 450 | 700

  • Packaging Method  Box | Tape & Reel | Tube

Related Materials
No documentation available.