Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Gasket
-
Connector Shape
Circular
-
RF Interface
TNC
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RG 141 | RG 141A | RG 174 | RG 188 | RG 316 | RG 58 | RG 58A | RG 58B | RG 58C
-
Connector System
Cable-to-Board | Cable-to-Cable | Cable-to-Panel
-
Sealable
No | Yes
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Brass | Die Cast Zinc | Zinc
-
Body Plating Material
Nickel
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Thickness (µm)
.76
-
Crimp Type
Dual Crimp
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
PCB Mount Retention
Without
-
RF Connector Coupling Mechanism
Screw | Threaded
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
With | Without
Housing Features
-
Body Orientation
Straight
Dimensions
-
Panel Thickness (Recommended)
6.35 mm [ .25 in ]
-
RF Connector Mated Outer Diameter (Approximate)
16.26 mm [ .64 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency Range (GHz)
4 | 11
Other
-
Grade
Commercial
-
Dielectric Material
Polymethylpentene