This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Circular

  • RF Interface  TNC

  • RF Connector Style  Plug

  • Connector System  Cable-to-Board | Cable-to-Cable

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  1

  • Number of Coaxial Contacts  1

Electrical Characteristics

  • Impedance (Ω) 50

Body Features

  • Cable Connector Orientation  Right Angle | Straight

  • Body Material  Brass | Zinc

  • Body Material Finish  Plated

  • Body Plating Material  Nickel

Contact Features

  • RF Connector Center Contact Underplating Material  Nickel

  • Crimp Type  Dual Crimp | Hexagonal Crimping

  • RF Connector Center Contact Plating Material  Gold (Au)

  • RF Connector Center Contact Material  Beryllium Copper | Brass

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • RF Connector Coupling Mechanism  Push-On | Threaded

  • Connector Mounting Type  Panel Mount

  • RF Contact Captivation Method  Mechanical

  • Detent  Without

Dimensions

  • RF Connector Mated Outer Diameter (Approximate)  16.26 mm [ .64 in ]

Operation/Application

  • Operating Frequency (GHz) 7 | 11

Packaging Features

  • Packaging Method  Bag | Box | Carton

Other

  • Coupling Nut Base Material  Brass

  • Grade  Commercial

  • Dielectric Material  Polyethylene | Polymethylpentene | Polypropylene

Reference Number

  • TE Internal Number CAT-076-TNCF50

Related Materials