Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Circular
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RG 58C/U
-
Connector System
Cable-to-Board | Cable-to-Cable
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
PCB Ground
-
Impedance (Ω)
75
Body Features
-
Body Material
Die Cast Zinc | Zinc
-
Body Material Finish
Passivated
-
Body Plating Material
Nickel | Tin
Contact Features
-
RF Connector Center Contact Plating Thickness (µin)
30 | 1651
-
RF Connector Center Contact Underplating Material
Copper | Nickel
-
RF Connector Center Contact Plating Thickness (µm)
.76
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper | Phosphor Bronze
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit | Through Hole - Solder
-
Termination Post & Tail Length (mm)
2.29 | 2.79 | 4.11 | 4.34
-
Termination Post & Tail Length (in)
.09 | .109 | .162 | .17
Mechanical Attachment
-
PCB Mount Retention
With | Without
-
Panel Attachment Style
Rear Mount
-
Panel Mount Feature Type
Flange
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Board Mount | Panel Mount
-
RF Contact Captivation Method
Mechanical | Solder
-
Detent
With | Without
Dimensions
-
Mounting Post Length (mm)
2.03 | 2.79 | 3.48 | 4.34
-
Mounting Post Length (in)
.08 | .11 | .137 | .171
-
Profile Height from PCB (mm)
10.97 | 11.07 | 12.7 | 28.77
-
Profile Height from PCB (in)
.432 | .436 | .5 | 1.133
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency Range (GHz)
4
Packaging Features
-
Packaging Method
Carton | Tray | Tube
Other
-
Coupling Nut Base Material
Brass
-
Grade
Commercial
-
Dielectric Material
Polymethylpentene | Polytetrafluoroethylene (PTFE)