Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Circular
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Zinc
-
Body Plating Material
Nickel, Tin, Tin-Lead
Contact Features
-
RF Connector Center Contact Plating Thickness (µin)
30, 50
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Material
Gold (Au)
-
RF Connector Center Contact Material
Beryllium Copper
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length (mm)
3.33, 4.34
-
Termination Post & Tail Length (in)
.131, .17
Mechanical Attachment
-
PCB Mount Retention
Without
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Board Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
With
Dimensions
-
Profile Height from PCB
10.97 mm [ .432 in ]
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option
Uninsulated
Operation/Application
-
Operating Frequency (GHz)
2
Packaging Features
-
Packaging Method
Carton, Package
Other
-
Grade
Commercial
-
Dielectric Material
Polymethylpentene, PTFE, TPX
Reference Number
-
TE Internal Number
CAT-076-BNCJKRA752