This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30 | 50 | 100

  • Contact Underplating Material  Nickel

  • PCB Contact Termination Area Plating Material  Gold | Tin

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Size  Size 22

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 1.9

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

  • Contact Retention Type Within Housing  Snap-In

Dimensions

  • Compatible Insulation Diameter Range  .76 – 1.02 mm [ .03 – .04 in ]

  • Wire Size (AWG) 28 – 22

  • Wire Size (mm²) .08 – .4

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Identification Marking

  • Contact Color Code  Green | None

Packaging Features

  • Packaging Method  Loose Piece | Piece/Reel | Reel | Strip

  • Packaging Quantity  1000 | 20000

Related Materials
No documentation available.