This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Mating Pin Diameter (in) .04

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Nickel

  • PCB Contact Termination Area Plating Material  Gold Flash

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • Contact Size  Size 20

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 1.2 | 2

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  Without

  • Contact Retention Type Within Housing  Snap-In

Dimensions

  • Compatible Insulation Diameter Range (in) .068

  • Compatible Insulation Diameter Range  1.73 mm [ .068 in ]

  • Wire Size (AWG) 24 – 20 | 28 – 24

  • Wire Size (mm²) .08 – .2 | .2 – .6

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Identification Marking

  • Contact Color Code  Red

Packaging Features

  • Packaging Method  Loose Piece | Reel

  • Packaging Quantity  1000 | 10000

Related Materials
No documentation available.