This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  Full Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  26 | 80 | 100

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shield Material  Steel

  • Shell Plating Material  Nickel

  • Shield Plating Material  Nickel over Copper

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 12 | 30

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Shape & Form  Spring

  • Contact Current Rating (Max) (A) .5 | 1

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .4 mm [ .015 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .32 mm [ .012 in ]

  • Termination Post & Tail Length  3.1 mm [ .122 in ]

Mechanical Attachment

  • Mounting Hole Diameter (mm) 2.8

  • Connector Mounting Type  Panel Mount & Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Mounting Hole

  • Mating Retention  With

  • Mating Retention Type  Bail Lock | Latch

Housing Features

  • Housing Material  Thermoplastic | Zinc Die Cast

  • Shell Material  Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.6

  • PCB Thickness (Recommended) (in) .062 – .093 | .062

  • Panel Thickness (Recommended)  2.01 mm [ .079 in ]

  • Row-to-Row Spacing  1.9 mm [ .075 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  5 | 6 | 12

Related Materials
No documentation available.