This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  All Plastic | Full Metal Shell

  • Connector & Housing Type  Plug | Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  20 | 26 | 28 | 30 | 40 | 50 | 60 | 68 | 80 | 100

  • Number of Rows  2 | 4

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shell Plating Material  Nickel over Copper | Tin

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au) | Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness (µm) .2

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead | Tin-Lead over Nickel | Tin over Nickel

  • Contact Shape & Form  Square

  • Contact Current Rating (Max) (A) 1 | 2.7 | 6.4

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension (mm) .38 | .4

  • Square Termination Post & Tail Dimension (in) .015 | .016

  • Rectangular Termination Post & Tail Width  .45 mm [ .017 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Thickness  .4 mm [ .015 in ]

  • Termination Post & Tail Length (mm) 2.77 | 3.1 | 3.18 | 5.28

  • Termination Post & Tail Length (in) .109 | .122 | .125 | .208

Mechanical Attachment

  • Mounting Hole Diameter (in) .109 | .125

  • PCB Mount Alignment  Without

  • Mounting Hole Diameter (mm) 2.77 | 3.18

  • Mounting Hole Diameter (in) .109 | .125

  • Mating Alignment  With | Without

  • Mounting Feature Material  Zinc

  • Mounting Hole Diameter (mm) 2.77 | 3.18

  • Mounting Feature Plating Material  Nickel | Nickel over Copper | Tin over Copper

  • Mating Alignment Type  Rails

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Boardlock | Mounting Hole | Retention Solder Tails | Solder Tail

  • Mating Retention  With | Without

  • Mating Retention Type  Latch | Screwlocks

Housing Features

  • Housing Material  PBT | Polyester | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 1.6

  • PCB Thickness (Recommended) (in) .062 | .063

  • PCB Thickness (Recommended) (mm) 1.57 | 1.6

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  LR-86179-1 | UL E28476

Packaging Features

  • Packaging Method  Tray | Tube

  • Packaging Quantity  6 | 7 | 8 | 10 | 13 | 14 | 16 | 72 | 80 | 88 | 96 | 120 | 200

Related Materials
No documentation available.