This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  All Plastic | Full Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  20 | 26 | 28 | 40 | 50 | 60 | 68 | 80 | 100

  • Number of Rows  2 | 4

  • PCB Mount Orientation  Right Angle

Body Features

  • Shell Plating Finish  Bright

  • Primary Product Color  Black

  • Shield Material  Zinc Die Cast

  • Assembly Process Feature Material  Copper Alloy

  • Shell Plating Material  Nickel | Nickel over Copper | Tin

  • Shield Plating Material  Nickel over Copper

  • Connector Profile  Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash | Gold or Gold Flash | Tin (Sn)

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead | Tin-Lead over Nickel | Tin over Nickel

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Contact Shape & Form  Square

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit | Through Hole - Solder

  • Rectangular Termination Post & Tail Width (mm) .41 | .45

  • Rectangular Termination Post & Tail Width (in) .016 | .017

  • Rectangular Termination Post & Tail Thickness (mm) .3 | .4

  • Rectangular Termination Post & Tail Thickness (in) .011 | .015

  • Termination Post & Tail Length (mm) 2.54 | 2.85 | 3.05 | 3.1 | 3.6 | 3.66 | 3.8

  • Termination Post & Tail Length (in) .1 | .112 | .12 | .122 | .142 | .144 | .15

Mechanical Attachment

  • Mounting Hole Diameter (in) .109

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With | Without

  • Mounting Hole Diameter (mm) 2.77

  • Mounting Feature Plating Material  Nickel over Copper

  • Assembly Process Feature Plating Material  Tin-Lead | Tin-Lead over Nickel | Tin over Nickel

  • Mounting Hole Diameter  2.77 mm [ .109 in ]

  • Mounting Feature Material  Zinc

  • Mating Alignment Type  Rails

  • Mating Alignment  With | Without

  • Connector Mounting Type  Board Mount | Panel Mount | Panel Mount & Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Boardlock | Mounting Hole | Retention Solder Tails

  • Mating Retention  With | Without

  • Mating Retention Type  Clinch Nut, 5-56 UNC | Latch | Mounting Holes | Screwlocks

Housing Features

  • Housing Material  PBT | PBT GF | Thermoplastic

  • Shell Material  Carbon Steel | Steel | Zinc Die Cast

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • PCB Thickness (Recommended) (in) .062 | .093

  • PCB Thickness (Recommended) (mm) 1.57 | 2.36

  • PCB Thickness (Recommended) (in) .062 | .093

  • PCB Thickness (Recommended) (mm) 1.57 | 2.36

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  LR-86179-1 | UL E28476

Packaging Features

  • Packaging Quantity  5 | 6 | 7 | 8 | 10 | 11 | 13 | 14 | 15 | 72 | 104

  • Packaging Method  Box & Tube | Tray | Tube

Related Materials
No documentation available.