Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Switching Current (Max) (A):
1
Body Features
-
Case Material :
Polyphenylene Oxide
Usage Conditions
-
Operating Temperature Range :
-30 – 85 °C [ -22 – 185 °F ]
Other
-
Port Fitting :
3/8" BSP
-
Flow Switch on Rate :
.6