Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
Number of Positions :
32
-
Number of Power Positions :
16
-
Number of Signal Positions :
16
Electrical Characteristics
-
Operating Voltage (VAC):
300
-
Operating Voltage (VDC):
60
-
Operating Voltage (V):
300
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Mating Area Plating Material Thickness :
.05 µm [ 1.96 µin ]
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
60
-
Contact Mating Area Plating Material :
Gold (Au)
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
PCB Mount Retention :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Thermoplastic Glass Reinforced
-
Centerline (Pitch) (mm):
2, 6.84, 8.24
-
Centerline (Pitch) (in):
.118, .27, .324
Dimensions
-
Power Contact Centerline :
8.24 mm [ .32 in ]
Operation/Application
-
Circuit Application :
Power & Signal