Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
Configuration Features
-
Electrical Connection :
M12x1
Electrical Characteristics
-
Supply Voltage Range (V):
15 – 28
Dimensions
-
Product Length :
87.37 mm [ 3.44 in ]
-
Product Diameter :
25.4 mm [ 1 in ]
Usage Conditions
-
Pressure :
69 bar [ 1000 psi ]
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Proof Pressure Range :
2X, Min
-
Output Signal Type :
0 – 10 V
-
Pressure Accuracy :
±0.1% FSO
Other
-
Sensor Options :
No Option
-
Port Fitting :
7/16-20 UNF Male